text.skipToContent text.skipToNavigation

Alternate Catalog No. : 00701250

Catalog No. : EM00701250

Description:  PCT ROD CONTACT, AL 2/0STR 3/0SOL

UPC: 783786645480

Aluminum Rod Contact for Aluminum only Conductors for use with PCT (Power Cable Terminations), 15/25kv, for Conductor size 2/0 - Stranded/Compressed, 3/0 Compact/Solid
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Material

Aluminum

Connection

Compression

Classifications

Brand Name

ELASTIMOLD