text.skipToContent text.skipToNavigation

Alternate Catalog No. : 00701240

Catalog No. : EM00701240

Description:  PCT ROD CONTACT, AL 1/0STR 2/0SOL

UPC: 783786635047

Aluminum Rod Contact for Aluminum only Conductors for use with PCT (Power Cable Terminations), 15/25kv, for Conductor size 1/0 - Stranded/Compressed, 2/0 Compact/Solid
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Material

Aluminum

Connection

Compression

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant