Alternate Catalog No. : 00700250
Catalog No. : EM00700250
Description: PCT ROD CONTACT, 2/0 STR, 3/0 SOLID
UPC: 783786664764
Universal Aluminum Rod Contact for Aluminum or Copper Conductors for use with PCT (Power Cable Terminations), 15/25kv, for Conductor size 2/0 - Stranded/Compressed, 3/0 Compact/Solid
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable accessories |
Application |
Power Cable Terminations |
Specifications
Material |
Aluminum |
Temperature Rating |
-40 to +65 C |
Connection |
Compression |
Classifications
Brand Name |
ELASTIMOLD |
Standard |
IEEE Standard 48 |
Dimensions
Size |
9.25 Inch Length, Rod Diameter .500 inch, Barrel Diameter .760 inch. |