Alternate Catalog No. : 00400220
Catalog No. : EM00400220
Description: 15/25KV 200A LB RLR CONTACT 220
UPC: 783786658527
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
#2 STR AWG , #2 COMPR AWG , #1 SOL AWG , #1 COMPT AWG |
|
Number Of Holes |
1 |
|
Amperage Rating |
200 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Bi-Metal (Aluminum and Copper) |
|
Color |
Bare |
|
Connection |
Compression |
|
Environmental Conditions |
Must be Protected/installed into Elbow Connector, Repair Elbow Connector or Replacement Elbow. |
Classifications
|
Brand Name |
ELASTIMOLD |
|
Standard |
IEEE 386 |
Dimensions
|
Stud Size |
3/8 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |