text.skipToContent text.skipToNavigation

Catalog No. : ELVTAG045665-10

Description:  TRNSFMR 45W 6.6A 6.6A 50HZ GRD

UPC: 708917347026

Extra Low Voltage Transformer with Ground, 45 Watts, 6.6 Amps, 6.6 Amps, 50 HZ, Length 10 Meters.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Isolation transformer

Special Features

Ground

Specifications

Primary Voltage

45 Watts

Classifications

Brand Name

Amerace

Dimensions

Length

10 m