text.skipToContent text.skipToNavigation

Catalog No. : ELL1SST

Description:  1 IN 90 DEG RIGID ELBOW 316SS

UPC: 786210084480

1 Inch Rigid Elbow, 90 Degree Bend, for Use with Rigid/IMC Conduit, 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

Installed at End of Conduit Runs, in a Box or a Fitting Hub to Change Direction in Threaded Rigid Conduit

Specifications

Material

316 Stainless Steel

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Trade Size

1 in

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001493 Bend for cable protection tubes

Material

Metal

Material quality

Stainless steel V4A

Colour

Natural colour

Model

Rigid

Angle of bow

90 °

Documents/Support Tools

Sales Drawing

Click here