text.skipToContent text.skipToNavigation

Catalog No. : ELL11/2SST

Description:  11/2 IN 90 DEG RIGID ELBOW 316SS

UPC: 786210084503

1-1/2 Inch Rigid Elbow, 90 Degree Bend, for Use with Rigid/IMC Conduit, 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

Installed at End of Conduit Runs, in a Box or a Fitting Hub to Change Direction in Threaded Rigid Conduit

Specifications

Material

316 Stainless Steel

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Trade Size

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001493 Bend for cable protection tubes

Material

Metal

Material quality

Stainless steel V4A

Colour

Natural colour

Model

Rigid

Angle of bow

90 °

Documents/Support Tools

Sales Drawing

Click here