Catalog No. : ELB90-100-EP
Description: 1 IN SCH 40 90 DEG ELBOW BOX/8
UPC: 34481023043
Descriptors
|
Category |
PVC Schedule 40 Elbows |
|
Application |
Bend Angle 90 Degree |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E137781, CSA AP58382 |
Dimensions
|
Trade Size |
1 Inch |
|
Material |
Plastic |
|
Material quality |
Polyvinyl chloride (PVC) |
|
Surface polished |
N |
|
Colour |
Other |
|
Model |
Rigid |
|
Shape |
Outer - and inner side plain |
|
Angle of bow |
90 ° |
|
Halogen free |
N |