Catalog No. : ELB90-050-EP
Description: 1/2 IN SCH 40 90 DEG ELBOW BOX/15
UPC: 34481023005
Descriptors
Category |
PVC Schedule 40 Elbows |
Application |
Bend Angle 90 Degree |
Specifications
Material |
PVC |
Color |
Gray |
Classifications
Brand Name |
Carlon |
Standard |
UL E137781, CSA AP58382 |
Dimensions
Trade Size |
1/2 Inch |
Material |
Plastic |
Material quality |
Polyvinyl chloride (PVC) |
Surface polished |
N |
Colour |
Other |
Model |
Rigid |
Shape |
Outer - and inner side plain |
Angle of bow |
90 ° |
Halogen free |
N |