text.skipToContent text.skipToNavigation

Catalog No. : ELB45-050-V2

Description:  1/2IN SCH 40 45 DEG PVC ELBOW BELL

UPC: 34481023111

Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.

Schedule 40 - 45 degree grey PVC elbow 1/2 inch. Bell end.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

PVC Schedule 40 Elbows

Application

Bend Angle 45 Degree

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E137781, CSA AP58382

Dimensions

Trade Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001493 Bend for cable protection tubes

Material

Plastic

Material quality

Polyvinyl chloride (PVC)

Surface polished

N

Colour

Other

Model

Rigid

Shape

Outer - and inner side plain

Angle of bow

45 °

Halogen free

N