text.skipToContent text.skipToNavigation

Catalog No. : EL2-RT2-LED-RT

Description:  RESIDENTIAL EMERGENCY BAT UNIT

UPC: 787321122627

Colour: mist-white, Battery Unit, Lamp Type: LED, remote capacity, Battery Type: nickel-cadmium, Voltage DC: 3.6V, 120/277VAC, self-powered, two lamps, Lamp Voltage: 3.6V, Lamp Wattage: 3.6W, Lumen Output: 70
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting