text.skipToContent text.skipToNavigation

Catalog No. : EL19-B

Description:  PVC CTD ELBOW FEM 90D 1/2IN LBLUE

UPC: 704508369118

PVC Coated Malleable Elbow, Female, 90 Degree, Pipe Size 1/2 Inch/16 Metric, EL Series for the End of Conduit Runs or to Change Directions, Malleable Iron, Light Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Special Features

Pressure-Sealing Sleeves Protect Connections

Application

To Change Direction for Threaded, Rigid Conduit or When Terminating at a Box or Fitting

Specifications

Material

Malleable Iron

Color

Light Blue

Finish

PVC Coated

Classifications

Brand Name

Ocal

Dimensions

Trade Size

1/2 in , 16 mm

ETIM EC001493 Bend for cable protection tubes

Material

Metal

Material quality

Other

Surface protection

Untreated

Colour

Other

Model

Rigid

Shape

Outer - and inner side plain

Inner diameter

16 mm

Angle of bow

90 °

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here