text.skipToContent text.skipToNavigation

Alternate Catalog No. : EK 411

Catalog No. : EK411

Description:  5 IN COUPLING,RGD/IMC,MIRON,3PIECE

UPC: 785991408201

5 Inch, Three Piece Coupling, Malleable Iron-Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Malleable Iron

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Dimensions

Trade Size

5 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here