text.skipToContent text.skipToNavigation

Catalog No. : EHZ12752L15CDC

Description:  EHZ12752L15UNCW2RFI

UPC: 787321201230

Battery Unit, Voltage DC: 12V, Battery Wattage (W): 75, two heads, diagnostics, non-audible, cold weather (-40°F/-40°C), radio frequency interference filter, 120/277VAC, Unit Type: hazardous locations, Battery Type: lead-calcium, Lamp Type: LED, Lamp Voltage: 12V, Lamp Wattage: 15W, self-powered, Head Style: square LED head, Battery Run Time (Minimum): 30 minutes, Frequency: 60 Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting