text.skipToContent text.skipToNavigation

Catalog No. : EHU64530VHSR

Description:  HDG 1PC FIT 6IN 45X30W VEN HSR

UPC: 622538093684

Hot-dipped galvanized steel 6 inches side rail height 45 inches x 30 inches width ventilated horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

45 x 30 in

Side Rail Height

6 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing symmetrical

Height side joist

152.4 mm

Material

Steel

Surface protection

Hot-dip galvanized