text.skipToContent text.skipToNavigation

Catalog No. : EHU33015VRT60

Description:  HDG 1PC FIT 3IN 30X15W VEN RT 60R

UPC: 622538103550

Made or assembled in Canada.

Hot-dipped galvanized steel one-piece fitting 3 inches side rail height 30 x 60 inches width ventilated horizontal reducing tee 60 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

60 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 60 in

Side Rail Height

3 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

76.2 mm

Inner radius

1524 mm

Material

Steel

Surface protection

Hot-dip galvanized