text.skipToContent text.skipToNavigation

Catalog No. : EHP241502L15CWD3

Description:  24V EM HP NEMA-4X UNIT CW TD

UPC: 787321138208

Battery Unit, Unit Type: NEMA-4X, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 150, 120/347VAC, eight lamps, Lamp Type: LED, Lamp Voltage: 24V, Lamp Wattage: 15W, cold weather (-40°F/-40°C), time delay (15 minutes), Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting