text.skipToContent text.skipToNavigation

Catalog No. : EHP241502L10U2

Description:  24V EM HP NEMA-4X UNIT AD 277V

UPC: 782683564603

Battery Unit, Unit Type: NEMA-4X, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 150W, 120/277VAC, eight lamps, Lamp Type: LED, Lamp Voltage: 24V, Lamp Wattage: 10W, diagnostics, audible, 277VAC, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting