text.skipToContent text.skipToNavigation

Catalog No. : EHP12752L6NEXRF

Description:  12V EM HP NEMA-4X UNIT NEXRF

UPC: 782683573131

Battery Unit, Unit Type: NEMA-4X, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 75W, 120/347VAC, eight lamps, Lamp Type: LED, Lamp Voltage: 12V, Lamp Wattage: 6W, NEXUS wireless system interface, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • NEMA-4X Rated
  • NEMA-4X protection grade against liquids and windblown dust
  • Product features stainless steel exterior hardware
  • Standard infrared remote test control included in all models: allows to test the equipment without the need to climb a ladder. Functional up to a distance of 30 ft. Universal, one Remote Test Control may test all units on the job.
  • Universal, one Remote Test Control may test all units on the job

Descriptors

Category

Emergency Lighting