text.skipToContent text.skipToNavigation

Catalog No. : EHP12752L10

Description:  12V EM HP NEMA-4X UNIT

UPC: 782683516626

Battery Unit, Unit Type: NEMA-4X, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 75W, 120/347VAC, eight lamps, Lamp Type: LED, Lamp Voltage: 12V, Lamp Wattage: 10W, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting