Catalog No. : EHP12750U
Description: 12V EM HP NEMA-4X UNIT AD NO HEADS
UPC: 787321139649
Battery Unit, Unit Type: NEMA-4X, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 75, 120/347VAC, Lamp Type: no lamps, diagnostics, audible, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.