text.skipToContent text.skipToNavigation

Catalog No. : EHCG6L36LACW

Description:  6V PICTO COMBO C1D2 4W-LED ADNA CW

UPC: 782683496041

Pictogram Combination Unit, Housing Colour: grey, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 36W, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: shielded, diagnostics, non-audible, cold-weather -40°C , Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Legend illuminated by long-life white LEDs
  • Comes standard with two pictogram films for direction selection
  • Two 5W LED emergency lights provide up to 60 feet of egress illumination on a 6-foot wide path
  • Remote load capacity: covers with 5W LED lights up to 360 ft of egress illumination
  • NEXUS interface

Descriptors

Category

Emergency Lighting