text.skipToContent text.skipToNavigation

Catalog No. : EHCG12N60LJU

Description:  12V60W PICTOGRAM COMBO HAZARDOUS

UPC: 782683549532

Pictogram Combination Unit, Housing Colour: grey, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage: 60W, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: shielded, diagnostics, audible, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting