text.skipToContent text.skipToNavigation

Catalog No. : EHCG12N60LJ

Description:  12V PICTO COMBO C1D2 6W-LED ADNA

UPC: 782683500038

Pictogram Combination Unit, Housing Colour: grey, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage: 60W, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: shielded, diagnostics, non-audible, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Legend illuminated by long-life white LEDs
  • Comes standard with two pictogram films for direction selection
  • Two 5W LED emergency lights provide up to 60 feet of egress illumination on a 6-foot wide path
  • Remote load capacity: covers with 5W LED lights up to 360 ft of egress illumination
  • NEXUS interface

Descriptors

Category

Emergency Lighting