text.skipToContent text.skipToNavigation

Catalog No. : EHCG12N60LGU

Description:  12V PICTO COMBO C1D2 4W-LED AD

UPC: 782683560353

Pictogram Combination Unit, Housing Colour: grey, 120/347VAC, diagnostics, audible, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage: 60W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting