Catalog No. : EH1GIDCW
Description: HAZARD.LOC. PICTOGRAM SIGN SP
UPC: 782683551702
Pictogram Exit Sign, single face, Housing Colour: grey, Battery Type: nickel-cadmium, 120/347VAC, self-powered, cold-weather, -20 DegreesC for self-powered and Nexus, -40 DegreesC for 120 to 347VAC, 6 to 24VDC, diagnostic, non audible, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.