text.skipToContent text.skipToNavigation

Catalog No. : EH-900-2.5

Description:  ALUM WELD SPHERICAL COUPLER WASC-CF

UPC: 783786720989

Aluminum Weld Spherical Coupler, Pipe to Pipe - Type WASC-CF, SPS Bus Size 2-1/2, Diameter 8
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant