Catalog No. : EH-900-2
Description: ALUM WELD SPHERICAL COUPLER WASC-CF
UPC: 783786720972
Aluminum Weld Spherical Coupler, Pipe to Pipe - Type WASC-CF, SPS Bus Size 2, Diameter 8
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |