text.skipToContent text.skipToNavigation

Catalog No. : EH-5294

Description:  EH-5294

UPC: 783786720965

Aluminum Weld Spherical Coupler, Pipe to Flat - SPS Bus Size 3, Diameter 8 inches, 6 inch Length between Pad and Sphere. Pad is 4 inch x 4 inch x 15/16 inch Thick with (4) 9/16 inch Diameter Holes on 1-3/4 inch Center Spacing.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac