text.skipToContent text.skipToNavigation

Catalog No. : EH-5187

Description:  EH-5187

UPC: 783786720941

Extra High Voltage, Aluminum Cable Spacer, 954 kcmil, 6 inch Spacing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

954 kcmil

Material

Aluminum

Classifications

Brand Name

Homac