text.skipToContent text.skipToNavigation

Catalog No. : EH-3911

Description:  EH-3911

UPC: 783786720903

Substation Connector. Aluminum Stud Connector with Aluminum Hardware included (4) 1/2-13 x 1-3/4 inch Bolts, (4) 1/2 inch Lock Washers, (4) 1/2-13 Nuts. 6-Sided with 4-Hole Pads. The Three Pads are on alternating sides of the connector on 120 degree centers. Welded Tap 2-12 UNF-2B on Top.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac