text.skipToContent text.skipToNavigation

Catalog No. : EH-3897

Description:  ALUM WELD TEE CONNECTOR WAY-90-CF

UPC: 783786720880

Aluminum Weld Tee Connector, Pipe Run to Flat Tap - Type WAY-90-CF, SPS 1 to 2-1/2, 4X4 inch, 4 Hole NEMA Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant