text.skipToContent text.skipToNavigation

Catalog No. : EH-3887

Description:  ALUM WELD TEE CONNECTOR WAY-CF

UPC: 783786720866

Aluminum Weld Tee Connector, Pipe Run to Flat Tap - Type WAY-CF, SPS 3-6 4 X 4 inch 4 Hole NEMA Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant