text.skipToContent text.skipToNavigation

Catalog No. : EH-3870

Description:  ALUMINUM BOLTED CORONA BELL AVEM-CF

UPC: 783786720835

Aluminum Bolted Corona Bell - Type AVM-CF, SPS 5
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant