Catalog No. : EH-3868
Description: ALUMINUM BOLTED CORONA BELL AVEM-CF
UPC: 783786720811
Aluminum Bolted Corona Bell - Type AVM-CF, SPS 3-1/2
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |