text.skipToContent text.skipToNavigation

Catalog No. : EH-3867

Description:  CORONA BELL, 3 INCH SPS BOLTED

UPC: 75114305334

Aluminum EHV (Extra High Voltage) Bolted Corona Bell, 3 Inch SPS Bolted, Over 1kV, 3/8-16 Stainless Steel Clamping Hardware included.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac