text.skipToContent text.skipToNavigation

Catalog No. : EH-3729

Description:  Weld Lug 4 inch Pipe - 4 Hole Pad

UPC: 783786821501

Weld Lug Pipe to Pad, Corona Free Weld Terminal, 4 inch SPS/EHPS AL Bus to 4 inch Square 4-Hole Center Formed NEMA Flat Pad that is 1 inch thick. Four 9/16 inch Diameter Holes, Overall Length 7-5/8 inch. EHV Finish.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac