Catalog No. : EH-3723
Description: BUS SUPPORT 6 IPS 10 3/8 BC
UPC: 783786834242
Aluminum EHV Welded Substation Bus Support - Pipe to Bolt Circle - Double Ring - Rigid or Slip Fit - 500kV Maximum - 6 inch NPS Pipe to 10-3/8 inch Bolt Circle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |