text.skipToContent text.skipToNavigation

Catalog No. : EH-3703

Description:  WELDED 2 CABLE TERRMINAL 90 DEGREE

UPC: 75114218788

Aluminum EHV Welded Substation Terminal - 2 Cables to Pad - 90 Degree - Side-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 2500-2515 AAC 2515 (76/19) ACSR to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

2500 to 2515 AAC kcmil , 2515 (76/19) ACSR kcmil

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant