text.skipToContent text.skipToNavigation

Catalog No. : EH-3700

Description:  ALUM WELD TERMINAL 90 DEG WAGL-2-CF

UPC: 783786720750

Aluminum Weld Terminal, Two Cables to Flat, 90 Degree Bend - Type WAGL-2-90, Cable Range AAC 1272, 4 X 4 inch 4 Hole NEMA Flat
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac