Catalog No. : EH-3698-HWS
Description: WELDED TERMINAL 90 DEG
UPC: 75114172073
Aluminum EHV Welded Substation Terminal - 2 Cables to Pad - 90 Degree - Side-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 1100-1113 AAC 954 (48/7,24/7,54/7), 1033.5 (36/1,45/7) ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
1100 to 1113 AAC kcmil , 954 (48/7,24/7,54/7), 1033.5 (36/1,45/7) ACSR kcmil |
Material |
Aluminum |
Classifications
Brand Name |
Homac |