Catalog No. : EH-3697
Description: WELDED 2 CABLE TERRMINAL 90 DEGREE
UPC: 75114218818
Aluminum EHV Welded Substation Terminal - 2 Cables to Pad - 90 Degree - Side-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 1000-1033.5 AAC 874.5 (54/7), 900 (54/7), 954 (20/7,45/7,48/7,24/7,54/7), 1033.5 (36/1) ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
1000 to 1033.5 AAC kcmil , 874.5 (54/7), 900 (54/7), 954 (20/7,45/7,48/7,24/7,54/7), 1033.5 (36/1) ACSR kcmil |
Material |
Aluminum |
Classifications
Brand Name |
Homac |