Catalog No. : EH-3696
Description: WELDED DUAL TERMINAL
UPC: 75114282420
Aluminum EHV Welded Substation Terminal - 2 Cables to Pad - 90 Degree - Side-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 900-954 AAC 795 (24/7,54/7,26/7,30/19), 900 (45/7), 954 (36/1) ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
900 to 954 AAC kcmil , 795 (24/7,54/7,26/7,30/19), 900 (45/7), 954 (36/1) ACSR kcmil |
Material |
Aluminum |
Classifications
Brand Name |
Homac |