Catalog No. : EH-3680-HWS
Description: EHV WELDED TERMINAL 45 DEG
UPC: 75114379878
Extra High Voltage - Aluminum Welded Terminal, 2-Cables to Flat, 4-Hole, 4 inch Pad with 45 Degree Bend, Conductor Size 954 kcmil AAC. Comes with Hardware Shield.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
954 AAC kcmil |
Material |
Aluminum |
Classifications
Brand Name |
Homac |