text.skipToContent text.skipToNavigation

Catalog No. : EH-3668

Description:  ALUM WELD TERMINAL STRT WAGL-2-CF

UPC: 783786720729

Aluminum Weld Terminal, Two Cables to Flat, Straight - Type WAGL-2-CF, Cable Range AAC 1590, 4 X 4 inch 4 Hole NEMA Flat
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac