text.skipToContent text.skipToNavigation

Catalog No. : EH-3665

Description:  EHV WELDED TERMINAL

UPC: 783786973538

Aluminum EHV Welded Substation Terminal - 2 Cables to Pad - Straight - Side-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 1100-1113 AAC 954 (48/7,24/7,54/7), 1033.5 (36/1,45/7) ACSR to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

1100 to 1113 AAC kcmil , 954 (48/7,24/7,54/7), 1033.5 (36/1,45/7) ACSR kcmil

Material

Aluminum

Classifications

Brand Name

Homac