Catalog No. : EH-3633
Description: EH-2633 45 DEG WELD TERMINAL TO FLT
UPC: 783786025138
Aluminum EHV Welded Substation Terminal - Cable to Pad - 45 Degree - Side-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 1200-1300 AAC 1113 (45/7,54/19), 1192.5 (45/7,54/19), 1272 (36/1) ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |