Catalog No. : EH-3611-HWS
Description: WELDED TERMINAL
UPC: 75114172134
Aluminum EHV Welded Substation Terminal - Cable to Pad - Straight - Side-formed Pad - 500kV Maximum (Hardware Shield - included) - 900-954 AAC 795 (24/7,54/7,26/7,30/19), 900 (45/7), 954 (36/1) ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |