text.skipToContent text.skipToNavigation

Catalog No. : EH-3609

Description:  ALUM WELD TERMINAL STRT WAGL-CF

UPC: 783786720637

Aluminum Weld Terminal, Cable to Flat, Straight - Type WAGL-CF, Cable Range AAC 795-800, 4 X 4 inch 4 Hole NEMA Flat
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

795 to 800 AAC kcmil

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant