text.skipToContent text.skipToNavigation

Catalog No. : EH-3566E16

Description:  AL Bus Supp 6 in Pipe 7 in BC 16in

UPC: 75114215350

Aluminum EHV Welded Substation Bus Support - Pipe to Bolt Circle - Hook-on - Rigid or Slip Fit - 500kV Maximum - 6 inch NPS Pipe to 7 inch Bolt Circle, with extra wide spacing, E16 - 16 inches long for extra wide spacing.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac